668520
Part of the Staple Plate Replacements Series
Ordering Code: 81005498
UPC: 840213074708
Lead Free: Not In Scope
Onix Staple Plate Replacement
The Onix staple plate replacement is designed for use with 3/8 inch and 1/2 inch Onix tubing and is compatible with the Onix staple gun. Made from stainless steel for durability and longevity. The size is conveniently stamped on the end of the plate, making it easy to identify the correct direction for attachment.
Features
- Use for 3/8 IN and 1/2 IN Onix tubing
- For use with the Onix staple gun
- Stainless steel
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 840213074708 |
| Lead Free | Not In Scope |
| Part Number | 81005498 |
| Series | Staple Plate Replacements |