668018-1660
Part of the Staples Series
Ordering Code: 81004290
UPC: 840213064396
Lead Free: Not In Scope
Staples For 3/8 And 1/2 In Pex/Pap Tubing, Qty 1660
These staples offer straight shooting and trouble-free usage. They are designed to work with 3/8 in. and 1/2 in. Onix; 3/8 in. and 1/2 in. RadiantPEX/RadiantPERT; and 3/8 in. and 1/2 in. RadiantPEX-AL (PAP) tubing.
Features
- Top quality staples
- Quantity of 1,660
- Designed to work with 3/8 in. and 1/2 in. Onix; 3/8 in. and 1/2 in. RadiantPEX/RadiantPERT
- Also works with 1/2" RadiantPEX, or 3/8" and 1/2" RadiantPEX-AL(PAP) tubing
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 840213064396 |
Kit Type | Hardware |
Lead Free | Not In Scope |
Part Number | 81004290 |
Products Used On | PEX/PAP Tubing |
Series | Staples |