22C24NC2
Part of the Valve Actuators Series
Ordering Code: 81006634
UPC: 098268118285
Valve Actuator 24VAC (2.5 W) with 2 Wires
This valve actuator is desiged for low wattage, individual radiant circuit control. It provides on/off flow control to individual radiant circuits. Incorporates an indicator window that allows a visual indicator whether the valve is fully open or closed. Flow can be balanced prior to installing by turning the adjustment valve under the blue cap. Actuator is 24 VAC (1.6 W) with two wires to connect to the thermostat and close an end switch.
Features
- For low wattage, individual radiant control
- Great for multiple small radiant zones
- Normally in closed position
- Features an indicator window that indicates valve open or close status
Specifications | |
---|---|
Buy American Act Compliant | NO |
Products Used On | Stainless Steel Manifold |