P-2331
Part of the Actuator Controls Series
Ordering Code: 81005190
UPC: 840213070700
Master Actuator Control, 6 Zone Control
This master control is designed for use with Watts 3 or 4 wire DualTemp series thermostat or any two wire thermostat with internal power. It is equipped with valve and thermostat terminals, incoming 24 VAC power connection and two 8 amp, dry contact terminals for pump and boiler operation. A maximum of three controls can be connected for expanded operation. An external 24/120VAC transformer, sold separately, is required to operate the control.
Features
- Supports 2?wire and 3?wire thermostats
- LED indicators for each zone
- Suitable for residential and light commercial applications
- 6 zone format with expansion capability
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |