300561
Part of the W561 Series
Ordering Code: 81020147
UPC: 840213000301
W561 WiFi Thermostat, One Stage Heat
This Watts W561 WiFi thermostat provides precise temperature control of a one-stage heating system. When connected to the Internet, the Watts(R) Home mobile app allows the thermostat to be controlled remotely. A 7-day, 4-event programmable schedule is available and the early start feature automatically learns to heat up the room by the scheduled time. An away mode is quickly and easily accessed to provide energy savings when the space is unoccupied. The thermostat supports radiant floor heating and included floor sensor can be installed to enhance comfort and protect floor coverings.
Features
- Single stage heating thermostat
- WiFi connectivity
- 7-day programmable schedule
- Watts Home App controlled
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |