666162
Part of the Copper Manifold Bracket Series
Ordering Code: 81000558
UPC: 840213020194
Lead Free: Not In Scope
Universal Manifold Mounting Bracket, For 1 To 1 1/4 IN Tubular Manifolds
This universal manifold mounting bracket is used for holding 1 to 1 1/4 inch copper tubular manifolds to wood frames. This bracket is made of flexible, high-temperature polymer that allows the manifold to be secured to a stud, joist, or other wood framing member. Mounting hardware is included.
Features
- Convenient kit
- For 1 or 1 1/4 inch copper manifold
- Mounts to wood frame
- For hydronic floor heating and snowmelting applications
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 840213020194 |
Lead Free | Not In Scope |
Part Number | 81000558 |
Series | Copper Manifold Bracket |
Literature
-
- Schematic - Copper Manifold Models
- Schematic - RadiantPEX Manifold - Compression Models
- Schematic - RadiantPEX Manifold - SlideLock Models
- Specification Sheet - RadiantPEX Plus - Manifold
- Watts Radiant Zone Worksheet
- Written Specifications - RadiantPEX and RadiantPEX Plus
- Written Specifications - RadiantPEX-AL Coils