000104
Discontinued
Part of the Copper Manifold Ends Series
Ordering Code: 81003195
UPC: 840213065560
1 1/2 IN Manifold End Assembly, Use with CustomCut or Swedge Manifold
This 1 1/2 IN manifold end assembly allows the purging of water and air from a system at the manifold location. It is for use with a CustomCut or Swedge manifold. The air vent is a key-type manual vent and the drain is threaded for a hose connection. It is complete with a shutoff ball valve and cap.
Features
- Install in field
- Use with CustomCut or Swedge manifold
- Easily purge water and air from a system at the manifold
- Threaded cap removes to connect to a hose
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 840213065560 |
Part Number | 81003195 |
Series | Copper Manifold Ends |
Literature
-
- Schematic - Copper Manifold Models
- Schematic - RadiantPEX Manifold - Compression Models
- Schematic - RadiantPEX Manifold - SlideLock Models
- Specification Sheet - RadiantPEX Plus - Manifold
- Watts Radiant Zone Worksheet
- Written Specifications - RadiantPEX and RadiantPEX Plus
- Written Specifications - RadiantPEX-AL Coils