000105
Part of the Copper Manifold Ends Series
Ordering Code: 81003196
UPC: 840213065270
2 IN Manifold End Assembly, Use with CustomCut or Swedge Manifold
This 2 IN manifold end assembly allows the purging of water and air from a system at the manifold location. It is for use with a CustomCut or Swedge manifold. The air vent is a key-type manual vent and the drain is threaded for a hose connection. It is complete with a shutoff ball valve and cap.
Features
- Install in field
- Use with CustomCut or Swedge manifold
- Easily purge water and air from a system at the manifold
- Threaded cap removes to connect to a hose
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 840213065270 |
| Part Number | 81003196 |
| Series | Copper Manifold Ends |