665161
Discontinued
Part of the Copper Manifold Pressure Test Kit Series
Ordering Code: 81000550
UPC: 840213023515
Copper Tubular Manifold Pressure Test Kit, 1 IN Size
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 840213023515 |
Part Number | 81000550 |
Series | Copper Manifold Pressure Test Kit |
Literature
-
- Schematic - Copper Manifold Models
- Schematic - RadiantPEX Manifold - Compression Models
- Schematic - RadiantPEX Manifold - SlideLock Models
- Specification Sheet - RadiantPEX Plus - Manifold
- Watts Radiant Zone Worksheet
- Written Specifications - RadiantPEX and RadiantPEX Plus
- Written Specifications - RadiantPEX-AL Coils