665201
Part of the Copper Manifold Pressure Test Kit Series
Ordering Code: 81000552
UPC: 840213025861
Copper Tubular Manifold Pressure Test Kit, 1 1/4 IN Size
This 1 1/4 IN copper tubular manifold pressure test kit is pre-assembled to save time on the job site. The two-part kit allows for quick testing of manifold circuits using either air or water. Designed for seamless connection to copper tubular manifolds, it includes durable brass unions, pressure gauge, and shutoff valve.
Features
- Pre-assembled
- 0 to 100 psi bottom entry pressure gauge with 2 IN dial
- Shutoff valve with dual inlet connections and hose thread outlet connection
- Includes brass unions
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 840213025861 |
| Part Number | 81000552 |
| Series | Copper Manifold Pressure Test Kit |