464203
Part of the Copper Manifold Union Series
Ordering Code: 81000455
UPC: 840213026967
I 1/2 IN Installed Union Fitting, Brass with EDPM O-ring
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 840213026967 |
Part Number | 81000455 |
Series | Copper Manifold Union |
Literature
-
- Schematic - Copper Manifold Models
- Schematic - RadiantPEX Manifold - Compression Models
- Schematic - RadiantPEX Manifold - SlideLock Models
- Specification Sheet - RadiantPEX Plus - Manifold
- Watts Radiant Zone Worksheet
- Written Specifications - RadiantPEX and RadiantPEX Plus
- Written Specifications - RadiantPEX-AL Coils