81001734
Part of the Custom Tubular Manifolds - Onix Series
Ordering Code: 81001734
UPC: 840213020057
MAN,ONX3/8,1M03
Specifications | |
---|---|
Body Material | Copper |
Branch Outlet Connection Size | 3/8 IN |
Branch Outlet Connection Type | Barb |
Brand | Watts |
EAN | 840213020057 |
Number Of Branches | 3 |
Part Number | 81001734 |
Series | Custom Tubular Manifolds - Onix |
With Valves | No |