81001758
Part of the Custom Tubular Manifolds - Onix Series
Ordering Code: 81001758
UPC: 840213024505
MAN,ONX3/8,1M12
Specifications | |
---|---|
Body Material | Copper |
Branch Outlet Connection Size | 3/8 IN |
Branch Outlet Connection Type | Barb |
Brand | Watts |
EAN | 840213024505 |
Number Of Branches | 12 |
Part Number | 81001758 |
Series | Custom Tubular Manifolds - Onix |
With Valves | No |