RLCM05-M16BV-08X16
Part of the CustomCut Manifolds - Compression Series
Ordering Code: 81010692
UPC: 840213096397
Copper PAP Manifold 1/2 IN Ball Valve, 16 Custom Cut
Designed for use with RadiantPEX-AL tubing this 4 foot long 16 branch copper manifold has a 1 IN trunk with 1/2 IN compression fittings with mini ball valves. The 16 brass compression barbs are spaced 3 IN on center. The compression fittings include the nut and compression ring. Customize the manifold by cutting off the unneeded barbs in the field to fit the installation.
Features
- Includes mini ball valves
- Compression barbs are spaced 3 IN on center
- 4 FT long, cut to customized ength in field
- Use with RadiantPEX-AL tubing
| Specifications | |
|---|---|
| Body Material | Copper |
| Branch Outlet Connection Size | 1/2 IN |
| Branch Outlet Connection Type | Compression Joint |
| Brand | Watts |
| EAN | 840213096397 |
| Number Of Branches | 16 |
| Part Number | 81010692 |
| Series | CustomCut Manifolds - Compression |
| Trunk Diameter | 1 IN |
| Trunk Inlet Connection Size | 1 IN |
| Trunk Outlet Connection Size | 1 IN |
| Trunk Outlet Type | Open |
| With Valves | Yes |