205116
Part of the CustomCut Manifolds - CopperStub Series
Ordering Code: 81001944
UPC: 840213020316
1/2 IN Copperstub Customcut Manifold, 16-Branch x 1 IN Trunk x 48 IN Long
This 1/2 IN Copperstub CustomCut(TM) manifold are manufactured for radiant floor heating and snowmelting applications and are designed for flexibility for the installer. This manifold comes in 4-ft.-long copper sticks with stubs brazed to the manifold truck spaced at 3 inch on center for the 16-branch (1/2 in. stub x 1 in. trunk). All brass ribbed branches are constructed of solid brass to accept RadiantPEX+ and RadiantPEX tubing. Manifolds and manifold components are assembled by brazing and/or soldering. For installer flexibility, ball valves, zone valves, female sweat fittings, or any other hydronic components can be installed directly onto the stubs. CustomCut maniolfolds are sold as a single manifold.
Features
- Cost-effective solution offers flexibility for the installer
- 4-foot long copper sticks to be cut to length in the field
- Brazed copper stubs at 3 in. on center for 16-branch models
- Sold as a single manifold
Specifications | |
---|---|
Body Material | Copper |
Branch Outlet Connection Size | 1/2 IN |
Branch Outlet Connection Type | Socket |
Brand | Watts |
EAN | 840213020316 |
Number Of Branches | 16 |
Part Number | 81001944 |
Series | CustomCut Manifolds - CopperStub |
Trunk Diameter | 1 IN |
Trunk Inlet Connection Size | 1 IN |
Trunk Outlet Connection Size | 1 IN |
Trunk Outlet Type | Open |
With Valves | No |