205412
Part of the CustomCut Manifolds - CopperStub Series
Ordering Code: 81001951
UPC: 840213020873
1/2 IN Copperstub Customcut Manifold, 12-Branch x 1-1/4 IN Trunk x 48 IN Long
This 1/2 IN Copperstub CustomCut(TM) manifold are manufactured for radiant floor heating and snowmelting applications and are designed for flexibility for the installer. This manifold comes in 4-ft.-long copper sticks with stubs brazed to the manifold truck spaced at 4 inch on center for the 12-branch (3/4 in. stub x 1-1/4 in. trunk). All brass ribbed branches are constructed of solid brass to accept RadiantPEX+ and RadiantPEX tubing. Manifolds and manifold components are assembled by brazing and/or soldering. For installer flexibility, ball valves, zone valves, female sweat fittings, or any other hydronic components can be installed directly onto the stubs. CustomCut maniolfolds are sold as a single manifold.
Features
- Cost-effective solution offers flexibility for the installer
- 4-foot long copper sticks to be cut to length in the field
- Brazed copper stubs at 4 in. on center for 12-branch models
- Sold as a single manifold
| Specifications | |
|---|---|
| Body Material | Copper |
| Branch Outlet Connection Size | 3/4 IN |
| Branch Outlet Connection Type | Socket |
| Brand | Watts |
| EAN | 840213020873 |
| Number Of Branches | 12 |
| Part Number | 81001951 |
| Series | CustomCut Manifolds - CopperStub |
| Trunk Diameter | 1 1/4 IN |
| Trunk Inlet Connection Size | 1 1/4 IN |
| Trunk Outlet Connection Size | 1 1/4 IN |
| Trunk Outlet Type | Open |
| With Valves | No |