204250
Part of the CustomCut Manifolds - Onix Series
Ordering Code: 81001941
UPC: 840213021474
1/2 IN Onix CustomCut Copper Manifold, 16 Branch, 1 IN Trunk
This 1/2 IN CustomCut(TM) copper manifolds for Onix are designed for flexibility for the installer. This manifold comes in 4-ft.-long copper sticks fitted with 3/8 inch Onix barb fittings spaced 3 inch on center for 16-branch (1/2 in. stub x 1 in. trunk). Manifolds and manifold components are assembled by brazing and/or soldering. CustomCuts manifolds are sold as a single manifold.
Features
- Cost-effective solution offers flexibility for the installer
- 4-foot long copper sticks to be cut to length in the field
- Onix barb fittings at 3 in. on center for 16-branch
- Sold as a single manifold
Specifications | |
---|---|
Body Material | Copper |
Branch Outlet Connection Size | 3/8 IN |
Branch Outlet Connection Type | Barb |
Brand | Watts |
EAN | 840213021474 |
Number Of Branches | 16 |
Part Number | 81001941 |
Series | CustomCut Manifolds - Onix |
Trunk Diameter | 1 IN |
Trunk Inlet Connection Size | 1 IN |
Trunk Outlet Connection Size | 1 IN |
Trunk Outlet Type | Open |
With Valves | No |