D3804000SS
Part of the D38SS Add-A-Zone Series
Ordering Code: 81002934
UPC: 840213068080
Lead Free: Not In Scope
Stainless Steel Add-A-Zone Set, 1 In
Features
- Stainless steel
- Add-A-Zone
- Set includes balance valve and flow meter sides of manifold
- Threads onto the end of manifold
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 840213068080 |
Lead Free | Not In Scope |
Part Number | 81002934 |
Series | D38SS Add-A-Zone |
Literature
-
- Brochure - Stainless Steel Manifolds
- Installation Instructions - Stainless Steel Manifolds
- Schematic - RadiantPEX Manifold - Compression Models
- Schematic - RadiantPEX Manifold - SlideLock Models
- Schematic - Stainless Steel Manifolds
- Specification Sheet - RadiantPEX Plus - Manifold
- Specification Sheet - Stainless Steel Manifolds
- Specification Sheet - Stainless Steel Manifolds - By-Pass
- Watts Radiant Zone Worksheet
- Written Specifications - RadiantPEX and RadiantPEX Plus
- Written Specifications - RadiantPEX-AL Coils