D3803008SS-KIT
Part of the D38SS-KIT Series
Ordering Code: 81013285
UPC: 840213105792
Lead Free: Not In Scope
1 IN Flowmeter Manifold, SS, M-8 with Truck Isolation Kit
This stainless steel manifold pair is pre-mounted to metal brackets. The manifolds have 1 inch trunks with 8 loops. It comes with trunk isolation kit, consisting of a red handle ball valve, a blue handle ball valve, two temperature gauges, and gaskets. Use only fittings and adapters designed for Watts stainless steel manifolds, SS-T20 fittings.
Features
- 8 loops
- Pre-mounted to metal brackets
- Includes trunk isolation kit
- Use with fittings and adapters designed for Watts stainless steel manifolds
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 840213105792 |
| Lead Free | Not In Scope |
| Part Number | 81013285 |
| Series | D38SS-KIT |