MAN KIT M10 SS FLWMTR 1 1/2
Discontinued
Part of the D38SS-KIT Series
Ordering Code: 81013294
UPC: 840213105884
Lead Free: Not In Scope
1 1/2 In Flowmeter Manifold, SS, M-10 With Truck Isolation Kit
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 840213105884 |
Lead Free | Not In Scope |
Part Number | 81013294 |
Series | D38SS-KIT |
Literature
-
- Brochure - Stainless Steel Manifolds
- Installation Instructions - Stainless Steel Manifolds
- Schematic - RadiantPEX Manifold - Compression Models
- Schematic - RadiantPEX Manifold - SlideLock Models
- Schematic - Stainless Steel Manifolds
- Specification Sheet - RadiantPEX Plus - Manifold
- Specification Sheet - Stainless Steel Manifolds
- Specification Sheet - Stainless Steel Manifolds - By-Pass
- Watts Radiant Zone Worksheet
- Written Specifications - RadiantPEX and RadiantPEX Plus
- Written Specifications - RadiantPEX-AL Coils