DK1010
Part of the DK Series
Ordering Code: 81006651
UPC: 098268114720
Lead Free: Not In Scope
Stainless Steel Manifold Assembly Kit
This deluxe manifold assembly kit includes a red and blue handle trunk isolation valve, temperature indicating thermometers, two vent and purge assemblies, and four gaskets. This kit aids in a fast and easy system install and service.
Features
- For 1 inch stainless steel manifolds
- Purge assemblies
- Hot and cold sets
- Includes thermometer
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268114720 |
Lead Free | Not In Scope |
Part Number | 81006651 |
Series | DK |
Literature
-
- Brochure - Stainless Steel Manifolds
- Installation Instructions - Stainless Steel Manifolds
- Schematic - RadiantPEX Manifold - Compression Models
- Schematic - RadiantPEX Manifold - SlideLock Models
- Schematic - Stainless Steel Manifolds
- Specification Sheet - RadiantPEX Plus - Manifold
- Specification Sheet - Stainless Steel Manifold Accessories
- Specification Sheet - Stainless Steel Manifolds
- Specification Sheet - Stainless Steel Manifolds - By-Pass
- Watts Radiant Zone Worksheet
- Written Specifications - RadiantPEX and RadiantPEX Plus
- Written Specifications - RadiantPEX-AL Coils