DK2000
Part of the DK Series
Ordering Code: 81003939
UPC: 840213060190
Lead Free: Not In Scope
1 In Ss Accessories Kit, 1 In Mnpt Manifold Adapters
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 840213060190 |
Lead Free | Not In Scope |
Part Number | 81003939 |
Series | DK |
Literature
-
- Brochure - Stainless Steel Manifolds
- Installation Instructions - Stainless Steel Manifolds
- Schematic - RadiantPEX Manifold - Compression Models
- Schematic - RadiantPEX Manifold - SlideLock Models
- Schematic - Stainless Steel Manifolds
- Specification Sheet - RadiantPEX Plus - Manifold
- Specification Sheet - Stainless Steel Manifolds
- Specification Sheet - Stainless Steel Manifolds - By-Pass
- Watts Radiant Zone Worksheet
- Written Specifications - RadiantPEX and RadiantPEX Plus
- Written Specifications - RadiantPEX-AL Coils