DK4000
Part of the DK Series
Ordering Code: 81005370
UPC: 840213074173
Lead Free: Not In Scope
1 1/2 IN SS Accessories Kit W/ 1 1/2 IN FNPT Isolation Ball Valves
1 1/2 inch SS Accessories Kit, with 1 inch FNPT Isolation Ball Valve set includes 1 red handle and 1 blue handle nickel plated brass ball valve FBSP x FNPT and ball valves
Features
- Stainless steel
- Accessories Kits save cost and simplifies ordering
- Kits are configured with a choice of components to meet specific needs
- All kits include both neoprene and fiber gaskets
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 840213074173 |
Lead Free | Not In Scope |
Part Number | 81005370 |
Series | DK |
Literature
-
- Brochure - Stainless Steel Manifolds
- Flyer - Underfloor Heating Sustainability Overview
- Installation Instructions - Stainless Steel Manifolds
- Schematic - RadiantPEX Manifold - Compression Models
- Schematic - RadiantPEX Manifold - SlideLock Models
- Schematic - Stainless Steel Manifolds
- Specification Sheet - RadiantPEX Plus - Manifold
- Specification Sheet - Stainless Steel Manifold Accessories
- Specification Sheet - Stainless Steel Manifolds
- Specification Sheet - Stainless Steel Manifolds - By-Pass
- Watts Radiant Zone Worksheet
- Written Specifications - RadiantPEX and RadiantPEX Plus
- Written Specifications - RadiantPEX-AL Coils