DK7000
Part of the DK Series
Ordering Code: 81005455
UPC: 840213074210
Lead Free: Not In Scope
1 IN SS AcceSSories Kit W/ 3/4 IN Sweat Adapters
Features
- Stainless steel
- 3/4 IN Sweat Fitting
- Manifold Adapter
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 840213074210 |
Lead Free | Not In Scope |
Part Number | 81005455 |
Series | DK |
Literature
-
- Brochure - Stainless Steel Manifolds
- Installation Instructions - Stainless Steel Manifolds
- Schematic - RadiantPEX Manifold - Compression Models
- Schematic - RadiantPEX Manifold - SlideLock Models
- Schematic - Stainless Steel Manifolds
- Specification Sheet - RadiantPEX Plus - Manifold
- Specification Sheet - Stainless Steel Manifold Accessories
- Specification Sheet - Stainless Steel Manifolds
- Specification Sheet - Stainless Steel Manifolds - By-Pass
- Watts Radiant Zone Worksheet
- Written Specifications - RadiantPEX and RadiantPEX Plus
- Written Specifications - RadiantPEX-AL Coils