D3807607SS
Part of the Hi-Flow D38SS Series
Ordering Code: 81009663
UPC: 098268957945
Lead Free: Not In Scope
1 1/2 IN Stainless Steel Hi Flow Manifold 7 Loops with Flow Meters, Isolation Valves and Flow Setters
A 7 loop Watts radiant Hi Flow manifold is pre-mounted on brackets for easy installation. This manifold is finished in polished stainless steel and include flow setters, flow meters and circuit isolation. Watts radiant manifolds are sold a la carte and all accessories are not included, permitting a finished installation to an installer's specifications with no extra parts.
Features
- Radiant Hydronic
- 7 loop
- Stainless steel
- 4 GPM per loop
| Specifications | |
|---|---|
| Body Material | Stainless Steel |
| Branch Outlet Connection Size | 3/4 IN |
| Branch Outlet Connection Type | Compression Joint |
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 098268957945 |
| Lead Free | Not In Scope |
| Maximum Operating Temperature-Fahrenheit | 194 |
| Maximum Trunk Flow Rate | 22 GPM |
| Number Of Branches | 7 |
| Part Number | 81009663 |
| Series | Hi-Flow D38SS |
| Trunk Diameter | 1 1/2 IN |
| Trunk Inlet Connection Size | 1 1/2 IN |
| Trunk Inlet Connection Type | Male Threaded |
| Trunk Outlet Connection Size | 1 1/2 IN |
| Trunk Outlet Connection Type | Male Threaded |
| Trunk Outlet Type | Open |
| With Valves | No |