D3807608SS
Part of the Hi-Flow D38SS Series
Ordering Code: 81005358
UPC: 840213074043
Lead Free: NO
1 1/2 IN Stainless Steel Hi Flow Manifold 8 Loops with Flow Meters, Isolation Valves and Flow Setters
This 1 1/2 inch stainless steel manifold with 8 circuits is made of heavy-walled stainless steel and designed for radiant heating and snow melting application with water or water/glycol solutions. Standard features include flow balancing valves and flow meters on each circuit. Manifolds are sold in pre-mounted pairs. The manifold has a maximum operating pressure of 87 psi at 167 degrees F.
Features
- Stainless steel
- Individual circuit flow meter/balance valve
- Circuit isolation valve
- Mounted on bracket
| Specifications | |
|---|---|
| Body Material | Stainless Steel |
| Branch Outlet Connection Size | 3/4 IN |
| Branch Outlet Connection Type | Male Threaded |
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 840213074043 |
| Lead Free | NO |
| Maximum Operating Temperature-Fahrenheit | 167 |
| Maximum Trunk Flow Rate | 12 GPM |
| Number Of Branches | 8 |
| Part Number | 81005358 |
| Series | Hi-Flow D38SS |
| Trunk Diameter | 1 1/2 IN |
| Trunk Inlet Connection Size | 1 1/2 IN |
| Trunk Inlet Connection Type | Male Threaded |
| Trunk Outlet Connection Size | 1 1/2 IN |
| Trunk Outlet Connection Type | Male Threaded |
| Trunk Outlet Type | Open |
| With Valves | No |