D0505-P
Part of the Manifold Adapters Series
Ordering Code: 81005367
UPC: 840213074135
Lead Free: Not In Scope
1 IN Female BSP x 1 IN Female Sweat Transitional Manifold Adapter
This 1 inch BSP x 1 inch female sweat adapter (set of 2) is used to connect a stainless steel manifold to copper pipe. The adapters are nickel-plated for corrosion resistance.
Features
- Nickel plated
- Connects stainless steel manifolds to copper pipe
- For use with stainless steel manifolds
- For hydronic floor heating and snowmelting applications
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 840213074135 |
Lead Free | Not In Scope |
Part Number | 81005367 |
Series | Manifold Adapters |
Literature
-
- Brochure - Stainless Steel Manifolds
- Flyer - Underfloor Heating Sustainability Overview
- Installation Instructions - Stainless Steel Manifolds
- Schematic - RadiantPEX Manifold - Compression Models
- Schematic - RadiantPEX Manifold - SlideLock Models
- Schematic - Stainless Steel Manifolds
- Specification Sheet - RadiantPEX Plus - Manifold
- Specification Sheet - Stainless Steel Manifold Accessories
- Specification Sheet - Stainless Steel Manifolds
- Specification Sheet - Stainless Steel Manifolds - By-Pass
- Watts Radiant Zone Worksheet
- Written Specifications - RadiantPEX and RadiantPEX Plus
- Written Specifications - RadiantPEX-AL Coils