D4201480-P
Part of the Manifold Adapters Series
Ordering Code: 81001989
UPC: 840213019082
Lead Free: Not In Scope
1 IN FSBP x 1 IN MNPT Transitional Manifold Adapter
This 1 inch BSP x 1 inch NPT manifold adapter (set of 2) is used to a connect stainless steel manifold to copper pipe. This fitting features female BSP threads on the manifold side and male NPT threads on the pipe side. The adapters are nickel-plated for corrosion resistance.
Features
- Nickel plated
- Connects stainless steel manifolds to NPT fittings
- For use with stainless steel manifolds
- For hydronic floor heating and snowmelting applications
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 840213019082 |
| Lead Free | Not In Scope |
| Part Number | 81001989 |
| Series | Manifold Adapters |