428337
Part of the Manifold Blue Cap Series
Ordering Code: 81007329
UPC: 840213093679
Lead Free: Not In Scope
Stainless Steel Manifold Replacement Cap, Blue
Manifold Replacement Blue Cap is used on 1 in. and 1-1/2 in. This cap is a replacement for Hi-Flow Stainless Steel Manifolds.
Features
- For replacement only
- For stainless steel manifolds only
- Blue cap
- Made of high quality material
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 840213093679 |
Lead Free | Not In Scope |
Part Number | 81007329 |
Series | Manifold Blue Cap |
Literature
-
- Brochure - Stainless Steel Manifolds
- Installation Instructions - Stainless Steel Manifolds
- Schematic - RadiantPEX Manifold - Compression Models
- Schematic - RadiantPEX Manifold - SlideLock Models
- Schematic - Stainless Steel Manifolds
- Specification Sheet - RadiantPEX Plus - Manifold
- Specification Sheet - Stainless Steel Manifold Accessories
- Specification Sheet - Stainless Steel Manifolds
- Specification Sheet - Stainless Steel Manifolds - By-Pass
- Watts Radiant Zone Worksheet
- Written Specifications - RadiantPEX and RadiantPEX Plus
- Written Specifications - RadiantPEX-AL Coils