PZ242904
Part of the Manifold Boxes Series
Ordering Code: 81003497
UPC: 840213059422
Lead Free: Not In Scope
24 x 29 x 4 1/2 IN Manifold Box
This manifold box is used to protect wall or ceiling mounted manifold systems to conceal or protect system from damage. It is made of powder coated carbon steel, has a locking door and the dimensions are 24 x 29 x 4 1/2 inches. This box fits all types of 1 to 1 1/2 inch manifolds, the depth can be expanded up to 6 inches and the box height off the floor is adjustable.
Features
- Made of powder coated carbon steel
- Locking door
- Depth can be expanded from 4 1/2 to 6 inches
- Professional appearance
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 840213059422 |
Lead Free | Not In Scope |
Part Number | 81003497 |
Series | Manifold Boxes |
Literature
-
- Brochure - Stainless Steel Manifolds
- Installation Instructions - Stainless Steel Manifolds
- Schematic - RadiantPEX Manifold - Compression Models
- Schematic - RadiantPEX Manifold - SlideLock Models
- Schematic - Stainless Steel Manifolds
- Specification Sheet - RadiantPEX Plus - Manifold
- Specification Sheet - Stainless Steel Manifolds
- Specification Sheet - Stainless Steel Manifolds - By-Pass
- Watts Radiant Zone Worksheet
- Written Specifications - RadiantPEX and RadiantPEX Plus
- Written Specifications - RadiantPEX-AL Coils