WSB31
Discontinued
Part of the Manifold Boxes Series
Ordering Code: 81020163
UPC: 840213001353
Lead Free: Not In Scope
33 x 26 x 8 1/2 IN Manifold Box
This manifold box is used to protect wall or ceiling mounted manifold systems to conceal or protect system from damage. It is made of powder coated carbon steel, has a locking door and the dimensions are 33 x 26 x 8-1/2 inches. This box fits 2-6 loop ThermalPro(TM) stations.
Features
- Made of powder coated carbon steel
- Locking door
- Professional appearance
- Surface mount
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 840213001353 |
| Lead Free | Not In Scope |
| Part Number | 81020163 |
| Series | Manifold Boxes |