D3290010-P
Part of the Manifold Coupling Pairs Series
Ordering Code: 81005426
UPC: 840213074616
Lead Free: Not In Scope
1 1/2 x 1 1/2 IN Female BSP Manifold Coupling, Nickel Plated Brass
This 1 1/2 inch stainless steel manifold coupling is used to connect two manifold pairs. The couplings are nickel-plated for corrosion resistance.
Features
- For use with stainless steel manifolds
- Nickel plated
- For hydronic floor heating and snowmelting applications
- Connects one manifold pair to another
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 840213074616 |
Lead Free | Not In Scope |
Part Number | 81005426 |
Series | Manifold Coupling Pairs |
Literature
-
- Brochure - Stainless Steel Manifolds
- Installation Instructions - Stainless Steel Manifolds
- Schematic - RadiantPEX Manifold - Compression Models
- Schematic - RadiantPEX Manifold - SlideLock Models
- Schematic - Stainless Steel Manifolds
- Specification Sheet - RadiantPEX Plus - Manifold
- Specification Sheet - Stainless Steel Manifold Accessories
- Specification Sheet - Stainless Steel Manifolds
- Specification Sheet - Stainless Steel Manifolds - By-Pass
- Watts Radiant Zone Worksheet
- Written Specifications - RadiantPEX and RadiantPEX Plus
- Written Specifications - RadiantPEX-AL Coils