D402178-P
Part of the Manifold Coupling Pairs Series
Ordering Code: 81001988
UPC: 840213018863
Lead Free: Not In Scope
1 x 1 IN Female BSP Manifold Coupling, Nickel Plated Brass
This 1 inch stainless steel manifold coupling is used to connect two manifold pairs. The couplings are nickel-plated for corrosion resistance.
Features
- Nickel plated
- Connects one manifold pair to another
- For use with stainless steel manifolds
- For hydronic floor heating and snowmelting applications
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 840213018863 |
| Lead Free | Not In Scope |
| Part Number | 81001988 |
| Series | Manifold Coupling Pairs |