D3515910-N
Part of the Manifold End Caps Series
Ordering Code: 81005425
UPC: 840213074609
Lead Free: Not In Scope
1 1/2 IN Manifold End Cap, Nickel Plated Brass, Includes Gasket
This 1 1/2 inch manifold end cap is used to cap flow at end of 1 1/2 inch manifold trunk when vent and purge assembly is not used. The end caps are made of brass material and nickel-plated for corrosion resistance. Includes gasket.
Features
- To cap flow at end of manifold trunk when vent and purge assembly is not used
- Can be used with built-in isolation valves
- Fits 1 1/2 inch stainless steel manifold
- Nickel-plated brass for corrosion resistance
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 840213074609 |
Lead Free | Not In Scope |
Part Number | 81005425 |
Series | Manifold End Caps |
Literature
-
- Brochure - Stainless Steel Manifolds
- Flyer - Underfloor Heating Sustainability Overview
- Installation Instructions - Stainless Steel Manifolds
- Schematic - RadiantPEX Manifold - Compression Models
- Schematic - RadiantPEX Manifold - SlideLock Models
- Schematic - Stainless Steel Manifolds
- Specification Sheet - RadiantPEX Plus - Manifold
- Specification Sheet - Stainless Steel Manifold Accessories
- Specification Sheet - Stainless Steel Manifolds
- Specification Sheet - Stainless Steel Manifolds - By-Pass
- Watts Radiant Zone Worksheet
- Written Specifications - RadiantPEX and RadiantPEX Plus
- Written Specifications - RadiantPEX-AL Coils