D4201700-S
Part of the Manifold End Caps Series
Ordering Code: 81005479
UPC: 840213072780
Lead Free: Not In Scope
Circuit Isolation Cap, Nickel Plated
This circuit isolation cap is used to seal off unused circuits on stainless steel manifolds. can be used in conjunction with the built-in circuit isolation valves to convert an M-8 manifold into an M-7 manifold. Nickel-plated brass for corrosion resistance. Sold individually.
Features
- Seal off unused circuits on stainless steel manifolds
- Can be used with built-in isolation valves
- Can covert an M8 manifold to an M7 manifold
- Nickel-plated brass for corrosion resistance
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 840213072780 |
Lead Free | Not In Scope |
Part Number | 81005479 |
Series | Manifold End Caps |
Literature
-
- Brochure - Stainless Steel Manifolds
- Installation Instructions - Stainless Steel Manifolds
- Schematic - RadiantPEX Manifold - Compression Models
- Schematic - RadiantPEX Manifold - SlideLock Models
- Schematic - Stainless Steel Manifolds
- Specification Sheet - RadiantPEX Plus - Manifold
- Specification Sheet - Stainless Steel Manifold Accessories
- Specification Sheet - Stainless Steel Manifolds
- Specification Sheet - Stainless Steel Manifolds - By-Pass
- Watts Radiant Zone Worksheet
- Written Specifications - RadiantPEX and RadiantPEX Plus
- Written Specifications - RadiantPEX-AL Coils