D3151122N
Part of the Manifold Flowmeters Series
Ordering Code: 81011159
UPC: 840213094089
Lead Free: Not In Scope
1 IN SS Manifold Replacement Flowmeter/Shutoff Valve, 0-2 GPM
This stainless steel combination flowmeter/shutoff valve replacement part is for all 1 inch manifolds with 0-2 GPM.
Features
- Replacement Part Only
- For all 1 inch stainless steel manifolds
- Replacement Flowmeter/valve
- Combination flowmeter/shutoff valve
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 840213094089 |
| Lead Free | Not In Scope |
| Part Number | 81011159 |
| Series | MANIFOLD FLOWMETERS |