390097-10
Part of the Manifold Gaskets Series
Ordering Code: 81011087
UPC: 840213094126
Lead Free: Not In Scope
1 1/2 IN SS Manifold Neoprene Replacement Gasket
This 1 1/2 inch neoprene replacement gasket is used for 1 inch stainless steel manifolds and 1-1/2 inch Hi Flow stainless steel manifolds. Available in bulk pack quantity of 10.
Features
- For 1 inch stainless steel manifolds and 1-1/2 inch Hi Flow stainless steel manifolds
- Made of neoprene material
- Bulk pack of 10
- Install gasket prior to assembly
Specifications | |
---|---|
Brand | Watts |
EAN | 840213094126 |
Lead Free | Not In Scope |
Part Number | 81011087 |
Series | Manifold Gaskets |
Literature
-
- Brochure - Stainless Steel Manifolds
- Installation Instructions - Stainless Steel Manifolds
- Schematic - RadiantPEX Manifold - Compression Models
- Schematic - RadiantPEX Manifold - SlideLock Models
- Schematic - Stainless Steel Manifolds
- Specification Sheet - RadiantPEX Plus - Manifold
- Specification Sheet - Stainless Steel Manifold Accessories
- Specification Sheet - Stainless Steel Manifolds
- Specification Sheet - Stainless Steel Manifolds - By-Pass
- Watts Radiant Zone Worksheet
- Written Specifications - RadiantPEX and RadiantPEX Plus
- Written Specifications - RadiantPEX-AL Coils