D665261
Part of the Manifold Pressure Test Kits Series
Ordering Code: 81005373
UPC: 840213074203
Lead Free: Not In Scope
1 1/2 IN Manifold Pressure Test Kit
This 1 1/2 inch stainless steel manifold pressure test kit enables testing of circuits and manifold connections with either air or water. The kit comes standard with 1 1/2 inch unions to connect to stainless steel manifolds. Includes 1/4 inch pressure gauge, shraeder valve for air and hose bibbs for connection to water source.
Features
- Ability to test circuits and manifold connections with either air or water
- Kit comes standard with 1 1/2 inch unions
- For use with stainless steel manifolds
- For hydronic heating and snow melting applications
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 840213074203 |
Lead Free | Not In Scope |
Part Number | 81005373 |
Series | Manifold Pressure Test Kits |
Literature
-
- Brochure - Stainless Steel Manifolds
- Installation Instructions - Stainless Steel Manifolds
- Schematic - RadiantPEX Manifold - Compression Models
- Schematic - RadiantPEX Manifold - SlideLock Models
- Schematic - Stainless Steel Manifolds
- Specification Sheet - RadiantPEX Plus - Manifold
- Specification Sheet - Stainless Steel Manifolds
- Specification Sheet - Stainless Steel Manifolds - By-Pass
- Watts Radiant Zone Worksheet
- Written Specifications - RadiantPEX and RadiantPEX Plus
- Written Specifications - RadiantPEX-AL Coils