D6151005
Part of the Manifold Temperature Gauge Series
Ordering Code: 81003402
UPC: 840213061326
Lead Free: Not In Scope
Stainless Steel Manifold Replacement Temperature Gauge
Manifold Replacement Temperature Gauge is a replacement temperature gauge for use with Stainless Steel Manifolds. Reads 32-140°F.
Features
- Replacement gauge only
- Reads 32-140°F
- Use with Stainless Steel Manifolds
- Replace with ease
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 840213061326 |
Lead Free | Not In Scope |
Part Number | 81003402 |
Series | Manifold Temperature Gauge |
Literature
-
- Brochure - Stainless Steel Manifolds
- Installation Instructions - Stainless Steel Manifolds
- Schematic - RadiantPEX Manifold - Compression Models
- Schematic - RadiantPEX Manifold - SlideLock Models
- Schematic - Stainless Steel Manifolds
- Specification Sheet - RadiantPEX Plus - Manifold
- Specification Sheet - Stainless Steel Manifold Accessories
- Specification Sheet - Stainless Steel Manifolds
- Specification Sheet - Stainless Steel Manifolds - By-Pass
- Watts Radiant Zone Worksheet
- Written Specifications - RadiantPEX and RadiantPEX Plus
- Written Specifications - RadiantPEX-AL Coils