D3515900-P
Part of the Manifold Trunk Valve Sets Series
Ordering Code: 81009666
UPC: 098268114744
Lead Free: Not In Scope
1 1/2 IN Stainless Steel Trunk Isolation Ball Valve
This 1 1/2 inch nickel plated brass manfiold ball valve kit includes both a red handled and blue handled temperature gauge to measure supply and return temperatures for troubleshooting or system balancing. They also provide transition from MBSP manifold threads to FNPT threads.
Features
- Nickel plated
- Provides manifold isolation
- Provides transition to NPT threads
- Temperature gauges included
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 098268114744 |
| Lead Free | Not In Scope |
| Part Number | 81009666 |
| Series | Manifold Trunk Valve Sets |