D4201720-P
Part of the Manifold Trunk Valve Sets Series
Ordering Code: 81003400
UPC: 098268114737
Lead Free: Not In Scope
5 Station Thermalpro Module Boiler Station Header
This module boiler 5 station header is used for combining 5 Thermalpro (TM) units. It is insulated for additional toughness.
Features
- 5 station header
- Combine ThermalPro
- Insulated
- Easy installation
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268114737 |
Lead Free | Not In Scope |
Part Number | 81003400 |
Series | Manifold Trunk Valve Sets |
Literature
-
- Brochure - Stainless Steel Manifolds
- Installation Instructions - Stainless Steel Manifolds
- Schematic - RadiantPEX Manifold - Compression Models
- Schematic - RadiantPEX Manifold - SlideLock Models
- Schematic - Stainless Steel Manifolds
- Specification Sheet - RadiantPEX Plus - Manifold
- Specification Sheet - Stainless Steel Manifold Accessories
- Specification Sheet - Stainless Steel Manifolds
- Specification Sheet - Stainless Steel Manifolds - By-Pass
- Watts Radiant Zone Worksheet
- Written Specifications - RadiantPEX and RadiantPEX Plus
- Written Specifications - RadiantPEX-AL Coils