3WM2NHF070
Part of the 3WM2NHF Series
Ordering Code: 81015173
UPC: 098268971286
7 Loop 3 Way Mixing 0-24V Floating Action No Actuators 26-99 Circulator Hi Flow Manifold
This ThermalPro (TM) Isotherm mixing module is a compact, pre-piped, pre-wired pump and mixing valve control connected directly to a Watts Radiant 1 1/2 IN, 7 port stainless steel Hi-Flow manifold and installed in a white powder coated steel cabinet with cover door. The mixing station speeds up radiant installations by providing a complete piping and mixing system in a box and ready to go. This ThermalPro mixing module comes with a UPS25-99 circulator and a 3-way 24V motorized mixing valve.
Features
- 3 way mixing
- Stainless steel manifold
- Fully assembled
- For 6 inch stud wall