D700108
Discontinued
Part of the ThermalPro Accessories Series
Ordering Code: 81010375
UPC: 098268972023
22 Gpm Primary/Secondary Thermalpro Hydraulic Separator
This 22 GPM Hydraulic seperator for larger hydronic systems includes internal baffling, insulation and drain port. It may be used in primary or secondary systems up to 440,000 BTU/hour, base on 20 degrees F delta T design.
Features
- 22 GPM
- Insulated
- Use in primary or secondary system
- Includes internal baffling
Specifications | |
---|---|
Buy American Act Compliant | NO |