D700109
Discontinued
Part of the ThermalPro Accessories Series
Ordering Code: 81011865
UPC: 840213212704
44 Gpm Primary/Secondary Thermalpro Hydraulic Separator
This 44 GPM Hydraulic seperator for Larger Hydronic systems, includes internal baffling, insulation and drain port. It may be used in primary or secondary systems up to 440,000 BTU/hr (based on a 20?F delta T design).
Features
- 44 GPM
- Insulated
- Use in primary or secondary systems
- Internal baffling
Specifications | |
---|---|
Buy American Act Compliant | NO |