086101-425
Part of the Onix Coils Series
Ordering Code: 81001610
UPC: 840213041328
PIPE,ONIX,5/8"-425'
Specifications | |
---|---|
Bend Radius | 5.00 |
Body Material | Ethylene Propylene Diene Monomer |
Brand | Watts |
Color | Black |
EAN | 840213041328 |
Maximum Working Pressure-PSI | 180 |
Part Number | 81001610 |
Series | Onix Coils |
Literature
-
- Brochure - Onix
- Installation Instructions - Onix Coils
- Installation Instructions - Onix Coils - Connections with SelfTite Clamps and TorqueTite Clamps
- Installation Instructions - Onix Coils - Repairs with SelfTite Clamps
- Installation Instructions - Onix Coils - Repairs with TorqueTite Clamps
- Installation Instructions - QuadRail
- Installation Instructions - Staple Gun Extension Arm
- Manual - Staple Gun
- Manual - Staple Gun - French
- Manual - Staple Gun - Spanish
- Reference - Onix Coils - Fact Data Sheet
- Reference - Onix Coils - Staple-Up Product Sheet
- Schematic - Onix Coils - Sandwich Models
- Schematic - Onix Coils - Slab Models
- Schematic - Onix Coils - Snow Melt Models
- Schematic - Onix Coils - Staple-Up Models
- Specification Sheet - Onix Coils
- Specification Sheet - QuadRail Fastener
- Watts Radiant Zone Worksheet