086121-400
Part of the Onix Coils Series
Ordering Code: 81001634
UPC: 840213042011
3/4 IN x 400 FT Coil Onix Radiant Tubing
This 3/4 inch x 400 foot coil of Onix (TM) radiant tubing is used for underfloor radiant heating, snow melting, and hydronic supply and return piping installations. It is an EPDM-based, aramid fiber reinforced tube with an aluminum oxygen barrier. This tubing is highly flexible, does not expand and contract, and is ideal for underfloor applications. It is rated at 180 degrees F at 100 psi.
Features
- Highly flexible
- No expansion and contraction
- Easy to install in any weather
- Excellent UV resistance
Specifications | |
---|---|
Bend Radius | 6.00 |
Body Material | Ethylene Propylene Diene Monomer |
Brand | Watts |
Buy American Act Compliant | NO |
Color | Black |
EAN | 840213042011 |
Maximum Working Pressure-PSI | 180 |
Part Number | 81001634 |
Series | Onix Coils |
Literature
-
- Brochure - Onix
- Installation Instructions - Onix Coils
- Installation Instructions - Onix Coils - Connections with SelfTite Clamps and TorqueTite Clamps
- Installation Instructions - Onix Coils - Repairs with SelfTite Clamps
- Installation Instructions - Onix Coils - Repairs with TorqueTite Clamps
- Installation Instructions - QuadRail
- Installation Instructions - Staple Gun Extension Arm
- Manual - Staple Gun
- Manual - Staple Gun - French
- Manual - Staple Gun - Spanish
- Reference - Onix Coils - Fact Data Sheet
- Reference - Onix Coils - Staple-Up Product Sheet
- Schematic - Onix Coils - Sandwich Models
- Schematic - Onix Coils - Slab Models
- Schematic - Onix Coils - Snow Melt Models
- Schematic - Onix Coils - Staple-Up Models
- Specification Sheet - Onix Coils
- Specification Sheet - QuadRail Fastener
- Watts Radiant Zone Worksheet