RFS-50x160-1
Part of the R-flex Single Coils Series
Ordering Code: 81012952
UPC: 840213103156
50 mm x 160 mm OD Jacket, R-FLEX Single Insulated PEX Pipe
This 50 MM x 160 MM OD R-Flex single insulated pex pipe is used for hydronic heating, snow melting, supply and return piping. It consists of an internal fluid channel made of cross-linked SDR-11 PEX barrier pipe with a core PE foam insulation layer and an outer double layered corrugated shell casing. It is manufactured with an integral oxygen layer that prevents any oxygen diffusion through the pipe wall.
Features
- Cross-linked polyethylene foam insulation
- Corrugated, double-wall HDPE cover
- Increased flexibility
- Simple to install
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 840213103156 |
Part Number | 81012952 |
Series | R-flex Single Coils |
Literature
-
- Brochure - R-flex
- Flyer - R-flex Announcement
- Installation Instructions - R-flex
- Installation Instructions - R-flex - Chamber
- Installation Instructions - R-flex - Connections
- Installation Instructions - R-flex - Shrink Caps
- Specification Sheet - R-flex
- Specification Sheet - R-flex - Compression Fittings
- Watts Radiant Zone Worksheet
- Written Specifications - R-flex