PT-032081-300
Part of the RadiantPERT Coils Series
Ordering Code: 81016323
UPC: 840213177331
Lead Free: Not In Scope
PERT Barrier Tubing, 1/2 IN x 300 FT Coil
This 1/2 inch x 300 foot oxygen barrier PERT tubing is used for radiant floor heating, snow melting applications, and supply and return piping. It is a durable and flexible raised temperature polyethylene tubing that enables higher burst strengths, higher anti-oxidant protection and provides excellent flow characteristics. This tubing is manufactured to ASTM F877, F1807 or F2159 standards and conforms to ASTM F2623.
Features
- Five layer polyethylene raised temperature tubing protects the EVOH oxygen barrier
- Durable and highly flexible
- Excellent flow characteristics
- Fully recyclable
Specifications | |
---|---|
Bend Radius | 3.10 |
Body Material | Polyethylene |
Brand | Watts |
Color | Orange |
EAN | 840213177331 |
Lead Free | Not In Scope |
Maximum Working Pressure-PSI | 180 |
Part Number | 81016323 |
Series | RadiantPERT Coils |
Literature
-
- Brochure - ASTM F1960 Cold Expansion Fittings
- Brochure - RadiantPERT
- Brochure - RadiantPERT (French)
- Brochure - RadiantPEX Plus
- Brochure - RadiantPEX Plus (French)
- Installation Instructions - QuadRail
- Maintenance Manual - RadiantPEX, RadiantPEX Plus, RadiantPERT Coils and RadiantPEX-AL Coils
- Maintenance Manual - RadiantPEX, RadiantPEX Plus, RadiantPERT Coils and RadiantPEX-AL Coils (French)
- Press Release - RadiantPERT Coils
- Specification Sheet - QuadRail Fastener
- Specification Sheet - RadiantPERT Coils
- Specification Sheet - RadiantPERT Coils (French)
- Watts Radiant Zone Worksheet