RL10-1200-OR
Part of the RadiantPEX-AL Coils Series
Ordering Code: 81007606
UPC: 840213082673
Lead Free: Not In Scope
5/8 IN x 1200 FT (Coil) RadiantPEX-AL
Specifications | |
---|---|
Bend Radius | 4.00 |
Body Material | Cross-Linked Polyethylene |
Brand | Watts |
Buy American Act Compliant | NO |
Color | Orange |
EAN | 840213082673 |
Lead Free | Not In Scope |
Maximum Working Pressure-PSI | 160 |
Part Number | 81007606 |
Series | RadiantPEX-AL Coils |
Literature
-
- Brochure - RadiantPEX-AL
- Flyer - RadiantPEX-AL - Compression Fittings
- Installation Instructions - FlexPlate
- Installation Instructions - LockDown UnderFloor Fasteners
- Installation Instructions - PEX Plates
- Installation Instructions - QuadRail
- Installation Instructions - RadiantPEX-AL Coils - Fitting Connections
- Installation Instructions - Staple Gun Extension Arm
- Maintenance Manual - RadiantPEX, RadiantPEX Plus, RadiantPERT Coils and RadiantPEX-AL Coils
- Maintenance Manual - RadiantPEX, RadiantPEX Plus, RadiantPERT Coils and RadiantPEX-AL Coils (French)
- Manual - Staple Gun
- Manual - Staple Gun - French
- Manual - Staple Gun - Spanish
- Specification Sheet - FlexPlate
- Specification Sheet - QuadRail Fastener
- Specification Sheet - RadiantPEX-AL Coils
- Specification Sheet - RadiantPEX-AL Coils - Compression Fittings Specification
- Specification Sheet - RadiantPEX-AL Coils - Reamer Tool
- Specification Sheet - RadiantPEX-AL Coils - SS-T20
- Watts Radiant Zone Worksheet
- Written Specifications - RadiantPEX-AL Coils