81009993
Discontinued
Part of the RadiantPEX Plus Series
Ordering Code: 81009993
UPC: 840213091231
TUBE,RADPX,BAR,11/2"-20 5 STICKS/BUNDLE
Specifications | |
---|---|
Bend Radius | 11.00 |
Body Material | Cross-Linked Polyethylene |
Brand | Watts |
Color | Orange |
EAN | 840213091231 |
Maximum Working Pressure-PSI | 160 |
Part Number | 81009993 |
Series | RadiantPEX Plus |
Literature
-
- Brochure - RadiantPEX Plus
- Brochure - RadiantPEX Plus (French)
- Installation Instructions - FlexPlate
- Installation Instructions - LockDown UnderFloor Fasteners
- Installation Instructions - PEX Plates
- Installation Instructions - QuadRail
- Installation Instructions - Staple Gun Extension Arm
- Maintenance Manual - RadiantPEX Field Repair
- Maintenance Manual - RadiantPEX, RadiantPEX Plus, RadiantPERT Coils and RadiantPEX-AL Coils
- Maintenance Manual - RadiantPEX, RadiantPEX Plus, RadiantPERT Coils and RadiantPEX-AL Coils (French)
- Manual - Staple Gun
- Manual - Staple Gun - French
- Manual - Staple Gun - Spanish
- Specification Sheet - FlexPlate
- Specification Sheet - QuadRail Fastener
- Specification Sheet - RadiantPEX Plus
- Specification Sheet - RadiantPEX Plus - Manifold
- Specification Sheet - RadiantPEX Plus (French)
- Watts Radiant Zone Worksheet
- Written Specifications - RadiantPEX and RadiantPEX Plus